IESNA:LM-63-2002
[TEST]P1846832
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S290D710U830-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 710 LUMENS PER FOOT, HALF BATWING
[LAMP]3000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2638
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 32.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
322.5 320.5 318.8 316.1 313.7 311 305.8 299.1 294 288.7
279.8 270 263 255.3 243.7 231 222.3 213.6 200.1 185.5
175.7 166 150.6 135.5 125.4 115.3 100.2 84.7 74.7 64.6
49.9 36.1 27.7 19.3 9.2 2.7 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
322.5 323.2 326.3 330.4 333.4 337.5 345.2 352.7 357.8 362.8
369.5 374 375 370.9 354.4 327.2 309.1 290 261.3 234
216.8 201.1 177.8 156.4 142.6 129.2 109.9 91.8 79.7 68.3
52 36.4 27.7 19.6 9.6 3 0 158.5 230.6 310
399.8 619.7 1107.9 1385.4 1395.5 1349.2 1229.1 1088 1004.8 936.8
857.4 812.4 791.4 778.4 766.1 755 743.4 726.8 695.5 656.3
625.9 597.7 555.3 508.8 482.1 456 423.3 397.6 381.7 367.9
349.1 333.2 320.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 153.3 231.4 340.9
465.7 722 1175.5 1342.9 1318 1251.7 1123.8 995.2 924.8 871.6
812 779.2 764 754.6 744 732 719.7 702.4 671.4 634.2
607 580.7 541.3 498.3 472.8 450.3 419.3 395.3 381.3 367.8
349.9 333.8 320.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 148.2 232.2 371.8
531.6 824.2 1243 1300.4 1240.4 1154.2 1018.5 902.3 844.8 806.4
766.6 746.1 736.7 730.8 721.8 708.9 696 678.1 647.3 612
588.1 563.7 527.2 487.8 463.6 444.6 415.2 392.9 380.9 367.8
350.7 334.5 320.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 144.7 267.7 435.7
585.5 787.1 1038.6 1044.1 992.8 929.8 837.2 761.7 725.1 700.7
676.8 664.9 659.3 655.5 648.2 637 626.2 611.7 586.7 558.8
539.9 520.4 490.8 460.1 441.1 426.1 402.8 384.2 373.8 362.7
348.2 333.7 320.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 141.8 314.7 510.6
635.3 703.5 743.5 716.7 688.5 663.2 630.6 605.2 592 581.5
572.3 567.6 565.3 563 557.3 548.9 541 531.3 513.9 495.1
482.1 468.3 447 426.8 414.1 403.4 387.5 373.4 364.6 356.1
344.6 332.4 320.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 124.3 287 456.2
546.3 549.7 501 469.5 458.1 455.8 457.5 461 462 461.1
462.6 464.4 465.8 466.1 464.7 461.1 457.3 452.5 443.2 433.2
426 418.2 405.6 394.2 387.2 380.6 371.2 361.7 355.1 349.4
340.8 330.8 320.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 92.1 184.5 272.3
318.4 325.6 310.8 302.5 301.8 307.8 318.1 329.2 334.9 339.5
347.6 355.3 360.9 364.7 370.2 373.7 375.3 375.3 374.4 373.2
371.7 370 366.6 362.4 360.3 357.9 353.9 349.1 345.5 342.6
336.8 328.9 320.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 60.9 97.1 122.7
135.3 145.1 156 165.8 173.1 185.1 201.6 218 227.4 236.2
249.3 261.6 270.3 277.2 288 297 303 307.2 313.3 319.5
322.8 326.3 330.5 332.8 334.7 335.9 337 336.3 335.4 335
332 326.5 320.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 32.2 54.9 76
86.6 95.1 106.9 119.7 127.7 138.4 154.2 169 178.4 187.5
201.1 214.2 222.9 231 242.6 252.6 259.6 266 275.2 284.9
289.8 295.9 303.2 309.6 313.4 316.6 320.9 322.8 324.2 325.1
325.2 323 320.2
322.5 320.5 318.8 316.1 313.7 311 305.8 299.1 294 288.7
279.8 270 263 255.3 243.7 231 222.3 213.6 200.1 185.5
175.7 166 150.6 135.5 125.4 115.3 100.2 84.7 74.7 64.6
49.9 36.1 27.7 19.3 9.2 2.7 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
322.5 323.2 326.3 330.4 333.4 337.5 345.2 352.7 357.8 362.8
369.5 374 375 370.9 354.4 327.2 309.1 290 261.3 234
216.8 201.1 177.8 156.4 142.6 129.2 109.9 91.8 79.7 68.3
52 36.4 27.7 19.6 9.6 3 0 0.7 0.9 0
0 0.7 0.9 1.3 2.7 6.3 11.8 16.5 17.2 19.4
23.5 26.8 28.9 33.3 38.9 43.4 47 52.8 60.6 67.1
71.5 75.1 81.4 95.3 107.6 121.4 139.3 157 170 180.2
201.7 271.7 320.2
322.5 322.8 325 328.3 331.2 334.8 341.5 348.3 352.6 356.7
362.4 366.3 367.3 364.2 351.2 327.4 309.7 291.6 264.1 237.1
220 203.9 180.4 158.6 144.7 131.1 111.6 92.9 80.6 69.2
52.6 37.1 28.1 19.9 9.8 3.2 0 0.7 0.9 0.4
0.4 0.8 0.9 1.7 3.5 7.5 13 16.9 18 20.5
24.7 28.1 31 35 40.1 45.6 49.8 55.3 62.6 69
73.1 77 84.6 99.7 112 125.2 142.5 160.3 172 181.9
203.7 273.6 320.2
322.5 322.3 323.7 326.3 329 332.1 337.7 343.8 347.3 350.6
355.4 358.7 359.7 357.4 348.1 327.5 310.2 293.2 266.9 240.3
223.2 206.8 183.1 160.8 146.7 133 113.2 93.9 81.6 70.1
53.1 37.7 28.4 20.1 10 3.3 0 0.7 0.9 0.8
0.8 0.9 0.9 2.2 4.3 8.6 14.2 17.4 18.8 21.6
25.9 29.5 33 36.7 41.3 47.8 52.7 57.8 64.6 71
74.7 78.9 87.8 104.2 116.5 128.9 145.7 163.6 174.1 183.5
205.7 275.6 320.2
322.5 322.1 322.8 324.4 326.5 328.6 332.5 336.4 338.6 340.5
343.1 344.3 344.2 341.8 334 317.8 304.1 289.9 266.9 242.2
225.7 209.8 186.4 164.2 150 136.3 116.2 96.4 83.7 72
54.7 38.8 29.2 20.7 10.1 3.4 0 0.7 0.9 0.9
0.9 1.1 1.8 5.2 7.8 11.2 16.3 20.1 22 25.1
30.1 34.1 37.7 41.5 47 53.3 57.9 62.5 68.7 75.4
80.5 86.8 97.7 113.8 125.1 136.4 152.9 168.5 177.9 187.8
213.7 280.9 320.2
322.5 321.9 322.1 322.7 323.8 324.8 326.7 328 328.7 329.2
329.1 327.7 326.1 323.1 316.3 305 295.7 284.9 266 243.7
227.9 212.8 189.9 168.1 153.7 140 119.5 99.3 86.4 74.2
56.5 40.1 30.2 21.5 10.1 3.4 0 0.7 0.9 0.9
0.9 1.5 3 9 12.3 14.4 18.7 23.5 26 29.5
35.4 39.7 43.3 47.5 54.3 60 63.9 67.9 73.6 80.7
87.7 96.6 109.7 125.1 135.2 145.2 161.3 173.9 182.3 192.8
223.8 287.3 320.2
322.5 322.5 322.3 321.9 322.1 321.8 321.7 320.7 319.9 318.7
316.1 312.1 309 305 297.7 288.1 280.8 271.8 255.6 235.9
221.6 207.9 186.6 166.1 152.3 139 119.1 99.3 86.5 74.4
56.9 40.4 30.4 21.7 10.1 3.4 0 0.7 1.1 1.6
2.9 4.4 6.8 13.7 17.7 20.1 24.9 31.1 34.3 37.9
44 48.6 52.4 56.9 64.7 71.1 75.6 79.8 86.4 94.4
102.2 111.8 125.2 138.7 147.4 156.2 170.9 182.8 192.3 205.4
239.5 294 320.2
322.5 323.7 323.4 322 321.1 319.7 317.6 314.5 312.1 309
303.9 297.6 292.8 287.4 278.1 267.3 259.3 250.5 235.9 218.8
206.9 195.1 176.6 158.2 145.8 133.4 114.8 96.5 84.3 72.8
55.8 39.9 30.1 21.3 10.1 3.4 0 0.7 1.5 3.1
6.9 10.1 13.3 19.5 24.1 28.5 35 42.9 46.7 50.3
56.1 60.7 64.8 69.6 78.4 86.8 92.9 98.4 107.3 116.4
123.9 132.6 144.1 154.4 161.9 169.4 181.8 195.2 208 225.6
260.8 301.1 320.2
322.5 324.1 323.6 321.5 319.7 317.3 313.6 308.7 304.8 300.4
293.2 284.8 278.6 272.1 261.2 249.4 240.9 232.2 218.7 203.7
193.6 183.3 167 150.5 139.2 127.6 110.3 93.3 81.7 70.8
54.4 39.1 29.5 20.9 10 3.3 0 1 3 7
13.1 17.7 22.5 29.4 34.9 41.1 49.6 59.3 64.2 68.5
74.9 80.6 85.4 91 100.7 110.8 118.1 124.8 135.7 146
153.2 161.2 171.3 179.6 186 192.4 202.7 216.2 230.1 249
281.4 307.9 320.2
322.5 322.3 321.2 318.8 316.7 314.2 309.7 303.9 299.4 294.5
286.5 277.4 270.8 263.7 252.5 240.2 231.6 222.9 209.4 194.6
184.7 174.7 158.8 143 132.3 121.5 105.3 89 78.2 67.7
52.1 37.6 28.6 20.1 9.6 3 0 2.3 7.8 18.1
25.5 31.5 40.2 51.5 58.6 66.4 78.2 89.6 96.8 103.6
113.9 123.7 130.4 137.9 148.9 159.5 167.1 174.8 186.3 198.2
205 213.4 223.6 233 239.1 244.8 253.7 262.8 271.5 282.1
299.9 313.7 320.2
322.5 320.5 318.8 316.1 313.7 311 305.8 299.1 294 288.7
279.8 270 263 255.3 243.7 231 222.3 213.6 200.1 185.5
175.7 166 150.6 135.5 125.4 115.3 100.2 84.7 74.7 64.6
49.9 36.1 27.7 19.3 9.2 2.7 0 3.6 12.7 29.3
38 45.2 57.9 73.6 82.3 91.7 106.7 119.9 129.3 138.7
152.9 166.8 175.5 184.9 197.2 208.2 216.2 224.8 237 250.3
256.9 265.5 275.9 286.3 292.1 297.2 304.8 309.3 312.9 315.1
318.4 319.4 320.2
